??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES M12EG1-NSC20S-S04G-S
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES M12EG1-NSC20S-S04G-S
VERF
Availability
Available
BC
Order code
BES02Z0
TC
Artikelbezeichnung
BES M12EG1-NSC20S-S04G-S
PX
Product view
41415_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Steelface
BFORM
Style
M12x1
W
Gewicht
0.026 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 65 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 2 mm, Switching output = NPN normally open (NO), Switching frequency = 100 Hz, Housing material = Stainless steel, Material sensing surface = Stainless steel, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = -40...70 °C, IP rating = IP67, Approval/Conformity = CE, cULus, WEEE, Additional features = Selective ferrous
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.